NLX2G86: Dual 2-Input Exclusive OR Gate
Product Description
The NLX2G86 is a high performance dual 2-input Exclusive-OR Gate operating from a 1.65 V to 5.5 V supply.
|
Features |
| |
|
-
Extremely High Speed: tPD 2.4 ns (typical) at VCC = 5.0 V
|
-
Designed for 1.65 V to 5.5 V VCC Operation
|
-
Over Voltage Tolerant Inputs and Outputs
|
-
LVTTL Compatible Interface Capability With 5.0 V TTL Logic
with VCC = 3.0 V
|
|
|
-
24 mA Balanced Output Sink and Source Capability
|
-
Near Zero Static Supply Current Substantially Reduces System
Power Requirements
|
|
|
|
|
|
|