Dual Bilateral Analog Switch Digital Multiplexer

Overview

The NLX2G66 is a dual single pole, single throw (SPST) analog switch / digital multiplexer. This single supply voltage IC is designed with a sub-micron CMOS technology to provide low propagation delays (tpd) and ON resistance (RON), while maintaining low power dissipation. This bi-lateral switch can be used with either analog or digital signals that may vary across the full power supply range from VCC to GND.

  • Wireless Devices
  • Audio and Video Signal Routing
  • Portable Computing
  • Wearable Devices
  • Wide Vcc Operating Range: 1.65 V to 5.5 V
  • OVT up to +5.5 V for Control Pin
  • RON: Typically 5.5 Ω at Vcc = 4.5 V and Is = 32 mA
  • ESD Performance: > 5000 V HBM, > 400 V MM

Tools and Resources

Product services, tools and other useful resources related to NLX2G66

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLX2G66DMUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

2

2

SPST

10

5

1.65

5.5

$0.0965

More Details

NLX2G66DMUTCG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

2

2

SPST

10

5

1.65

5.5

$0.0969

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.