Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLX2G16: Dual Buffer

Product Description
The NLX2G16 MiniGate™ is an advanced high speed CMOS dual noninverting buffer in ultra small footprint. The NLX2G16 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
Features   Benefits
     
  • tPD = 1.8 ns (Typ) @ VCC = 5.0 V
 
  • High Speed
  • Wide Voltage Range
 
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation
 
  • ICC = 1 µA (Max) at TA = 25°C
  • PCB Board savings
 
  • Ultra Small Packages
Applications   End Products
  • Portables
  • Automotive
  • General Purpose
 
  • Cell Phones
  • PDA
  • GPS
  • Infotainment
Selected Electrical Specifications

Product Compliance Status Description Channels Output VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Dual Buffer   2   CMOS   1.65   5.5   1.8   24   UDFN-6 
 Pb-free 
 Halide free 
 Active     Dual Buffer   2   CMOS   1.65   5.5   1.8   24   UDFN-6 
Package Availability
Type
PB free
Standard
ULLGA-6 x  
UDFN-6 x