Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLX2G14: Dual Inverter with Schmitt Trigger Input

Product Description
NLX2G14
Selected Electrical Specifications

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Dual Inverter with Schmitt Trigger Input, Dual Inverter with Schmitt Trigger Input   Inverter   2   1.65   5.5   4.9   32   UDFN-6 
 Pb-free 
 Halide free 
 Active     Dual Inverter with Schmitt Trigger Input   Inverter   2   1.65   5.5   4.9   32   UDFN-6 
Package Availability
Type
PB free
Standard
ULLGA-6 x  
UDFN-6 x