Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
NLX2G06: Dual Inverter with Open Drain Output
Product Description
NLX2G06
Selected Electrical Specifications
Product
Compliance
Status
Description
Channels
Output
V
CC
Min (V)
V
CC
Max (V)
t
pd
Max (ns)
I
O
Max (mA)
Package Type
NLX2G06AMUTCG
Pb-free
Halide free
Active
Dual Inverter with Open Drain Output
2
Open Drain
1.65
5.5
2.4
24
UDFN-6
NLX2G06CMUTCG
Pb-free
Halide free
Active
Dual Inverter with Open Drain Output
2
Open Drain
1.65
5.5
2.4
24
UDFN-6
Package Availability
Type
PB free
Standard
ULLGA-6
x
UDFN-6
x
For more information please contact your local sales support at www.onsemi.com