Dual Inverter

Favorite

Overview

The NLX2G04 MiniGate is an advanced high−speed CMOS dualinverter in ultra−small footprint.The NLX2G04 input and output structures provide protection whenvoltages up to 7.0 V are applied, regardless of the supply voltage.

  • High Speed: tPD = 1.8 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLX2G04AMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

2

1.65

5.5

1.8

null

Price N/A

More Details

NLX2G04BMX1TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ULLGA-6

1

260

REEL

3000

N

Inverter

2

1.65

5.5

1.8

null

Price N/A

More Details

NLX2G04CMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

2

1.65

5.5

1.8

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :