Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLX2G04: Dual Inverter

Product Description
The NLX2G04 MiniGate is an advanced high−speed CMOS dual inverter in ultra−small footprint. The NLX2G04 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
Features
 
  • High Speed: tPD = 1.8 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
Selected Electrical Specifications

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Dual Inverter   Inverter   2   1.65   5.5   1.8   24   UDFN-6 
 Pb-free 
 Halide free 
 Active     Dual Inverter   Inverter   2   1.65   5.5   1.8   24   ULLGA-6 
Package Availability
Type
PB free
Standard
ULLGA-6 x  
UDFN-6 x