Selectable Function Logic

Favorite

Overview

The NLX1G99 MiniGate is an advanced high-speed CMOS multifunction gate with a 3-state output. With the output enable input (OE Bar) at High, the output is disabled and is kept at high impedance. With the output enable input (OE Bar) at Low, the device can be configured for logic functions such as MUX, AND, OR, NAND, NOR, XOR, XNOR, INVERT and BUFFER, depending on the combination of the 4-bit input. The device has Schmitt-trigger inputs, thereby enhancing noise immunity. The NLX1G99 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.

  • High Speed: tPD = 6.7 ns (Max) @ VCC = 3.3 V
  • Low Power Dissipation:ICC = 1 A (Max) at TA = 25C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • UltraSmall Packages
  • These are PbFree Devices
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
tpd Max (ns)

IO Max (mA)

Reference Price

NLX1G99DMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

SmartGate

1

1.65

5.5

6.7

null

Price N/A

More Details

NLX1G99DMUTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

SmartGate

1

1.65

5.5

6.7

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :