Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLX1G97: Flexible Choice Logic (9 Configurable Functions)

Product Description
NLX1G97
Selected Electrical Specifications

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Flexible Choice Logic (9 Configurable Functions), Flexible Choice Logic   SmartGate   1   1.65   5.5   6.3   24   UDFN-6 
Package Availability
Type
PB free
Standard
ULLGA-6 x  
UDFN-6 x