Single D Flip-Flop

Last Shipments

Overview

The NLX1G74 is a high performance, full function edge-triggered D Flip-Flop in ultra-small footprint. The NLX1G74 input structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.

  • Computing, consumer, automotive
  • Extremely High Speed: tPD = 2.6 ns (typical) at VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • 24 mA Balanced Output Sink and Source Capability at VCC = 3.0 V
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • Ultra Small Package
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NLX1G74

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLVX1G74MUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

3000

No

D-Type

1

1.65

5.5

2.6

32

Price N/A

More Details

NLX1G74MUTCG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

3000

No

D-Type

1

1.65

5.5

2.6

32

$0.1419

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.