Energy Efficient Innovations
Product Overview
For complete documentation, see the data sheet.
Printed On: 7/11/2015
NLX1G57: 1.65 to 5.5 V Flexible Logic MiniGate™ with 24 mA Output Drive
Product Description
NLX1G57
Selected Electrical Specifications
Product
Compliance
Status
Description
Type
Channels
V
CC
Min (V)
V
CC
Max (V)
t
pd
Max (ns)
I
O
Max (mA)
Package Type
NLX1G57CMUTCG
Pb-free
Halide free
Active
1.65 to 5.5 V Flexible Logic MiniGate⢠with 24 mA Output Drive
SmartGate
1
1.65
5.5
5.1
24
UDFN-6
Package Availability
Type
PB free
Standard
ULLGA-6
x
UDFN-6
x
For more information please contact your local sales support at www.onsemi.com