3-Input OR Gate

Favorite

Overview

The NLX1G332 is an advanced high-speed 3-input CMOS OR Gate in ultra-small footprint. The NLX1G332 input structures provide protection when voltage up to 7.0 v are applied regardless of the supply voltage.

  • cell phone
  • High Speed: tPD = 2.4 ns (Typ) @ VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • 24 mA Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree Devices
  • I/O Interface
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLX1G332AMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

1.65

5.5

8

null

Price N/A

More Details

NLX1G332CMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

1.65

5.5

8

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :