Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLX1G125: Non-Inverting Buffer, 3-State

Product Description
The NLX1G125 is an advanced high-speed 2-input CMOS non-inverting 3-state buffer in ultra-small footprint. The NLX1G125 input structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
Features
 
  • High Speed: tPD = 2.7 ns (Typ) @ VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • 24 mA Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree Devices
Applications
  • I/O Interface
Selected Electrical Specifications

Product Compliance Status Description Channels Output VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Non-Inverting Buffer, 3-State, 1-bit buffer   1   3-State   1.65   5.5   2.7   32   Flip-Chip-5 
Package Availability
Type
PB free
Standard
Flip-Chip-5 x