NLX1G11: 3-Input AND Gate
Product Description
The NLX1G11 is an advanced high-speed 3-input CMOS AND gate in ultra-small footprint. The NLX1G11 input structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
|
Features |
| |
|
-
High Speed: tPD = 2.4 ns (Typ) @ VCC = 5.0 V
|
-
Designed for 1.65 V to 5.5 V VCC Operation
|
-
Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
|
-
24 mA Balanced Output Source and Sink Capability
|
-
Balanced Propagation Delays
|
-
Overvoltage Tolerant (OVT) Input Pins
|
|
|
|
|
|
Applications |
- I/O Interface, PMBus
- Cell Phone
|
|
|