1-Bit Dual-Supply Non-Inverting Level Translator

Favorite

Overview

The NLSV1T34 is a 1-bit configurable dual supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low voltage translation from the input An to the output Bn port.

  • Mobile Phones, PDAs, Other Portable Devices
  • *Standard Device (No Specific End Product)
  • Wide VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Non-preferential VCCA and VCCB Sequencing
  • Power-Off Protection
  • UltraSmall Packaging: 1.45 mm x 1.0 mm ULLGA6 2.0 mm x 2.1 mm SC88A 1.2 mm x 1.0 mm UDFN6 1.45 mm x 1.0 mm UDFN6
  • This is a Pb and Halide Free Device
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
Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSV1T34AMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

CMOS

0.9

4.5

3.3

24

Price N/A

More Details

NLSV1T34DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

CMOS

0.9

4.5

3.3

24

Price N/A

More Details

NLSV1T34MUTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

CMOS

0.9

4.5

3.3

24

Price N/A

More Details

NLVSV1T34DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

1

CMOS

0.9

4.5

3.3

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :