Product Description
High-Performance Silicon-Gate CMOS
The MC74HCT244A is identical in pinout to the LS244. This device may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs. The HCT244A is an octal noninverting buffer line driver line receiver designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. The device has non-inverted outputs and two active-low output enables.
The HCT244A is the noninverting version of the HCT240. See also HCT241.
|
Features |
| |
|
-
Output Drive Capability: 15 LSTTL Loads
|
-
TTL NMOS-Compatible Input Levels
|
-
Outputs Directly Interface to CMOS, NMOS, and TTL
|
-
Operating Voltage Range: 4.5 to 5.5 V
|
|
|
-
In Compliance with the Requirements Defined by JEDEC Standard No. 7A
|
-
Chip Complexity: 112 FETs or 28 Equivalent Gates
|
-
Pb-Free Packages are Available
|