8-Bit Shift and Store Register

Favorite

Overview

The MC74HC4094A is a high speed CMOS 8-bit serial shift and Storage register. This device consists of an 8-bit shift register and latch with 3-stage output buffers. Data is shifted on positive clock (CP) transistions. The data is the shift register is transferred to the storage register when the Strobe (STR) input is high. The output buffers are enabled when the Output Enable (OE) input is set high. Tow serial outputs (QS1, QS2) are available for cascading multiple devices.

  • SerialtoParallel Conversion
  • Remote Control Storage Register
  • Wide Operating Voltage Range: 2.0 to 6.0 V
  • Low Power Dissipation: ICC = < 10 A
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • These are PbFree Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC4094ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

1

2

6

26

5.2

Price N/A

More Details

MC74HC4094ADR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

2

6

26

5.2

$0.2052

More Details

MC74HC4094ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Shift Register

1

2

6

26

5.2

Price N/A

More Details

MC74HC4094ADTR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

2

6

26

5.2

$0.1689

More Details

NLV74HC4094BDR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

2

6

26

5.2

Price N/A

More Details

NLVHC4094BDTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

2

6

26

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :