Product Description
High-Performance Silicon-Gate CMOS
T he MC74HC541A is identical in pinout to the LS541. The device inputs are compatible with Standard CMOS outputs. External pullup resistors make them compatible with LSTTL outputs.
The HC541A is an octal non-inverting buffer/line driver/line receiver designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. This device features inputs and outputs on opposite sides of the package and two ANDed active-low output enables.
The HC541A is similar in function to the HC540A, which has inverting outputs.
|
Features |
| |
|
-
Output Drive Capability: 15 LSTTL Loads
|
-
Outputs Directly Interface to CMOS, NMOS and TTL
|
-
Operating Voltage Range: 2 to 6V
|
|
|
-
High Noise Immunity Characteristic of CMOS Devices
|
-
In Compliance With the JEDEC Standard No. 7A Requirements
|
-
Chip Complexity: 134 FETs or 33.5 Equivalent Gates
|
-
Pb-Free Packages are Available*
|