12-Stage Binary Ripple Counter

Favorite

Overview

The MC74C4040A is identical in pinout to the standard CMOS MC14040. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

This device consists of 12 master-slave flip-flops. The output of each flip-flop feeds the next and the frequency at each output is half of that of the preceding one. The state counter advances on the negative-going edge of the Clock input. Reset is asynchronous and active-high.

State changes of the Q outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and may have to be gated with the Clock of the HC4040A for some designs.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 uA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With JEDEC Standard No. 7A Requirements
  • Chip Complexity: 398 FETs or 99.5 Equivalent Gates
  • Pb-Free Packages are Available*
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
VCC Min (V)

VCC Max (V)

tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC74HC4040ADG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Counter

2

6

31

0.75

5.2

Price N/A

More Details

MC74HC4040ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Counter

2

6

31

0.75

5.2

$0.2396

More Details

MC74HC4040ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Counter

2

6

31

0.75

5.2

$0.1628

More Details

NLV74HC4040ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Counter

2

6

31

0.75

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :