1-of-8 Decoder/Demultiplexer

Favorite

Overview

The MC74AC138/74ACT138 is a high-speed 1-of-8 decoder/demultiplexer. This device is ideally suited for high-speed bipolar memory chip select address decoding. The multiple input enables allow parallel expansion to a 1-of-24 decoder using just three MC74AC138/74ACT138 devices or a 1-of-32 decoder using four MC74AC138/ 74ACT138 devices and one inverter.

  • Demultiplexing Capability
  • Multiple Input Enable for Easy Expansion
  • Active LOW Mutually Exclusive Outputs
  • Outputs Source/Sink 24 mA
  • ACT138 Has TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT138DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

4.5

5.5

10.5

24

$0.3397

More Details

MC74ACT138DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

4.5

5.5

10.5

24

$0.2873

More Details

MC74ACT138DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

4.5

5.5

10.5

24

$0.2464

More Details

NLV74ACT138DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

4.5

5.5

10.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :