Hex Gate; 4 Inverters; 1 NOR; 1 NAND

Favorite

Overview

The MC14572UB hex functional gate is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. These complementary MOS logic gates find primary use where low power dissipation and/or high noise immunity is desired. The chip contains four inverters, one NOR gate and one NAND gate.

  • Diode Protection on All Inputs
  • Single Supply Operation
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • NOR Input Pin Adjacent to VSS Pin to Simplify Use As An Inverter
  • NAND Input Pin Adjacent to VDD Pin to Simplify Use As An Inverter
  • NOR Output Pin Adjacent to Inverter Input Pin For OR Application
  • NAND Output Pin Adjacent to Inverter Input Pin For AND Application
  • Capable of Driving Two Low-power TTL Loads or One Low-Power Schottky TTL Load over the Rated Temperature Range
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC14572UBDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

SmartGate

6

3

18

100

null

$0.2921

More Details

MC14572UBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

SmartGate

6

3

18

100

null

$0.2295

More Details

NLV14572UBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

SmartGate

6

3

18

null

null

$0.2215

More Details

Show More

1-25 of 25

Products per page

Jump to :