Quad 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)

Favorite

Overview

The MC14551B is a digitally-controlled analog switch. This device implements a 4PDT solid state switch with low ON impedance and very low OFF Leakage current. Control of analog signals up to the complete supply voltage range can be achieved.

  • Triple Diode Protection on All Control Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Analog Voltage Range (VDD - VEE) = 3.0 to 18 V Note: VEE must be less than or equal to VSS
  • Linearized Transfer Characteristics
  • Low Noise - 12 nVW sq. root Cycle, f is greater than or equal to 1.0 kHz typical
  • For Low RON, Use The HC4051, HC4052, or HC4053 High-Speed CMOS Devices
  • Switch Function is Break Before Make
  • Pb-Free Packages are Available
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

MC14551BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

4

8

4PDT

600

500

3

18

$0.366

More Details

MC14551BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

8

4PDT

600

500

3

18

$0.3087

More Details

NLV14551BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

2

4

4PDT

600

500

3

18

$0.3055

More Details

Show More

1-25 of 25

Products per page

Jump to :