Programmable Timer

Favorite

Overview

The MC14536B programmable timer is a 24-stage binary ripple counter with 16 stages selectable by a binary code. Provisions for an on-chip RC oscillator or an external clock are provided. An on-chip monostable circuit incorporating a pulse-type output has been included. By selecting the appropriate counter stage in conjunction with the appropriate input clock frequency, a variety of timing can be achieved.

  • 24 Flip-Flop Stages - Will Count From 20 to 224
  • Last 16 Stages Selectable By Four-Bit Select Code
  • 8-Bypass Input Allows Bypassing of First Eight Stages
  • Set and Reset Inputs
  • Clock Inhibit and Oscillator Inhibit Inputs
  • On-Chip RC Oscillator Provisions
  • On-Chip Monostable Output Provisions
  • Clock Conditioning Circuit Permits Operation With Very Long Rise and Fall Times
  • Test Mode Allows Fast Test Sequence
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available
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
VCC Min (V)

VCC Max (V)

tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC14536BDWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Timer

3

18

6000

0.5

2.25

$0.5377

More Details

MC14536BDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Timer

3

18

6000

0.5

2.25

$0.5192

More Details

NLV14536BDWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Timer

3

18

6000

0.5

2.25

Price N/A

More Details

NLV14536BDWR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Timer

3

18

6000

0.5

2.25

$0.5956

More Details

Show More

1-25 of 25

Products per page

Jump to :