24-Stage Frequency Divider

Favorite

Overview

The MC14521B consists of a chain of 24 flip-flops with an input circuit that allows three modes of operation. The input will function as a crystal oscillator, an RC oscillator, or as an input buffer for an external oscillator. Each flip-flop divides the frequency of the previous flip-flop by two, consequently this part will count up to 224 = 16,777,216. The count advances on the negative going edge of the clock. The outputs of the last seven-stages are available for added flexibility.

  • All Stages are Resettable
  • Reset Disables the RC Oscillator for Low Standby Power Drain
  • RC and Crystal Oscillator Outputs Are Capable of Driving External Loads
  • Test Mode to Reduce Test Time
  • VDD' and VSS' Pins Brought Out on Crystal Oscillator Inverter to Allow the Connection of External Resistors for Low-Power Operation
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load over the Rated Temperature Range.
  • Pb-Free Packages are Available
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
tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC14521BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Divider

3

18

4500

0.5

2.25

$0.3313

More Details

MC14521BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Divider

3

18

4500

0.5

2.25

$0.2836

More Details

NLV14521BDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Divider

3

18

4500

0.5

2.25

Price N/A

More Details

NLV14521BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Divider

3

18

4500

0.5

2.25

$0.3131

More Details

Show More

1-25 of 25

Products per page

Jump to :