feedback
Rate this webpage

Need
Support?


MC14067B: 16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)

Overview
Specifications
Packages
Datasheet: Analog Multiplexers/Demultiplexers
Rev. 8 (137.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The MC14067 multiplexer/demultiplexer is a digitally controlled analog switch featuring low ON resistance and very low leakage current. This device can be used in either digital or analog applications.

The MC14067 is a 16-channel multiplexer/demultiplexer with an inhibit and four binary control inputs A, B, C, and D. These control inputs select 1-of-16 channels by turning ON the appropriate analog switch (see MC14067 truth table.)
Features
 
  • Low OFF Leakage Current
  • Matched Channel Resistance
  • Low Quiescent Power Consumption
  • Low Crosstalk Between Channels
  • Wide Operating Voltage Range: 3 to 18 V
  • Low Noise
  • Pin for Pin Replacement for CD4067B
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC14067BDWG Active
Pb-free
Halide free
16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux) SOIC-24 751E-04 3 Tube 30 $1.0
MC14067BDWR2G Active
Pb-free
Halide free
16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux) SOIC-24 751E-04 3 Tape and Reel 1000 $1.0
NLV14067BDWG Active, Not Rec
AEC Qualified
PPAP Capable
Pb-free
Halide free
16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux) SOIC-24 751E-04 3 Tube 30 $1.1
NLV14067BDWR2G Active, Not Rec
AEC Qualified
PPAP Capable
Pb-free
Halide free
16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux) SOIC-24 751E-04 3 Tape and Reel 1000 $1.1
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 17:01:44 MST 2015) : 588
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <100
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Datasheet: Analog Multiplexers/Demultiplexers
Rev. 8 (137.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)   1   16   SP16T   600   500   3   18   SOIC-24 
 Pb-free 
 Halide free 
 Active     16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)   1   16   SP16T   600   500   3   18   SOIC-24 
Previously Viewed Products
Clear List