Quad 2-Input NAND Gate

Favorite

Overview

The UB Series logic gates are constructed with P and N channel enhancement mode devices in a single monolithic structure (Complementary MOS). Their primary use is where low power dissipation and/or high noise immunity is desired. The UB set of CMOS gates are inverting non-buffered functions.

  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Linear and Oscillator Applications
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Double Diode Protection on All Inputs
  • Pin-for-Pin Replacements for Corresponding CD4000 Series UB Suffix Devices
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14011UBDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

4

3

18

100

null

$0.1847

More Details

MC14011UBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

3

18

100

null

$0.1847

More Details

NLV14011UBDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

4

3

18

null

null

Price N/A

More Details

NLV14011UBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

NAND

4

3

18

null

null

$0.1741

More Details

Show More

1-25 of 25

Products per page

Jump to :