Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLU3G17: Triple Non-Inverting Bufferwith Schmitt Trigger Output

Product Description
The NLU3G17 MiniGate™ is an advanced high speed CMOS triple non inverting Schmitt trigger buffer in ultra small footprint. The NLU3G17 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage. The NLU3G17 can be used to enhance noise immunity or to square up slowly changing waveforms.
Features
 
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
Applications
  • General Purpose Logic
Selected Electrical Specifications

Product Compliance Status Description Channels Output VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Triple Non-Inverting Bufferwith Schmitt Trigger Output   3   CMOS   1.65   5.5   8.6   8   UDFN-8 
Package Availability
Type
PB free
Standard
UDFN-8 x  
ULLGA-8 x