Dual Buffer with Schmitt Trigger Output

Favorite

Overview

The NLU2G17 MiniGate™ is an advanced high speed CMOS dual non inverting Schmitt trigger buffer in ultra small footprint. The NLU2G17 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage. The NLU2G17 can be used to enhance noise immunity or to square up slowly changing waveforms.

  • General Purpose Logic
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU2G17AMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

8.6

8

Price N/A

More Details

NLU2G17CMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

8.6

8

Price N/A

More Details

NLU2G17MUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

8.6

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :