Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLU2G14: Dual Inverter with Schmitt Trigger Input

Product Description
The NLU2G14 MiniGate™ is an advanced high speed CMOS dual Schmitt trigger inverter in ultra small footprint. The NLU2G14 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage. The NLU2G14 can be used to enhance noise immunity or to square up slowly changing waveforms.
Features
 
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: I,sub>CC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
Applications
  • General Purpose Logic
Selected Electrical Specifications

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Dual Inverter with Schmitt Trigger Input   Inverter   2   1.65   5.5   8.6   8   UDFN-6 
Package Availability
Type
PB free
Standard
ULLGA-6 x  
UDFN-6 x