feedback
Rate this webpage

Need
Support?


NLU2G04: Dual Inverter

Overview
Specifications
Packages
Datasheet: NLU2G04 Dual Inverter
Rev. 5 (89kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The NLU2G04 MiniGate™ is an advanced high speed CMOS dual inverter in ultra small footprint. The NLU2G04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
Features   Benefits
     
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
 
  • Improved battery life
  • Overvoltage Tolerant (OVT) Input and Output Pins
 
  • Added protection that can also be utilized for voltage translation.
  • Ultra Small Pb Free Package
 
  • Requires less board space.
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
   
  • Balanced Propagation Delays
   
Applications   End Products
  • General Purpose Logic
 
  • Handheld: PDA, Digital Cameras, GPS
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (6)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLU2G04AMUTCG Active
Pb-free
Halide free
Dual Inverter UDFN-6 517AQ 1 Tape and Reel 3000 $0.0853
NLU2G04AMX1TCG Lifetime
Pb-free
Halide free
Dual Inverter ULLGA-6 613AF 1 Tape and Reel 3000  
NLU2G04BMX1TCG Lifetime
Pb-free
Halide free
Dual Inverter ULLGA-6 613AE 1 Tape and Reel 3000  
NLU2G04CMUTCG Active
Pb-free
Halide free
Dual Inverter UDFN-6 517BX 1 Tape and Reel 3000 $0.1027
NLU2G04CMX1TCG Lifetime
Pb-free
Halide free
Dual Inverter ULLGA-6 613AD 1 Tape and Reel 3000  
NLU2G04MUTCG Active
Pb-free
Halide free
Dual Inverter UDFN-6 517AA 1 Tape and Reel 3000 $0.2
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2015-07-08) : 42,000
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 17:31:08 MST 2015) : 41900
Avnet   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 17:31:08 MST 2015) : 2865
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 27,000
PandS   (2015-07-09) : >1K
Datasheet: NLU2G04 Dual Inverter
Rev. 5 (89kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Dual Inverter   Inverter   2   1.65   5.5   5.5   8   UDFN-6 
 Pb-free 
 Halide free 
 Active     Dual Inverter   Inverter   2   1.65   5.5   5.5   8   UDFN-6 
 Pb-free 
 Halide free 
 Active     Dual Inverter   Inverter   2   1.65   5.5   5.5   8   UDFN-6 
Previously Viewed Products
Clear List