Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NLU1GU04: Unbuffered Single Inverter

Product Description
The NLU1GU04 MiniGate™ is an advanced high speed CMOS unbuffered inverter in ultra small footprint. This device is well suited for use in oscillator, pulse shaping and high input impedance amplifier applications. For digital applications, the NLU1G04 is recommended. The NLU1GU04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
Features
 
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
Applications
  • General Purpose Logic
Selected Electrical Specifications

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Unbuffered Single Inverter   Inverter   1   1.65   5.5   5.5   8   UDFN-6 
 Pb-free 
 Halide free 
 Active     Unbuffered Single Inverter   Inverter   1   1.65   5.5   5.5   8   UDFN-6 
 Pb-free 
 Halide free 
 Active     Unbuffered Single Inverter   Inverter   1   1.65   5.5   5.5   8   UDFN-6 
Package Availability
Type
PB free
Standard
ULLGA-6 x  
UDFN-6 x