Unbuffered Single Inverter

Favorite

Overview

The NLU1GU04 MiniGate™ is an advanced high speed CMOS unbuffered inverter in ultra small footprint. This device is well suited for use in oscillator, pulse shaping and high input impedance amplifier applications. For digital applications, the NLU1G04 is recommended. The NLU1GU04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • General Purpose Logic
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
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
tpd Max (ns)

IO Max (mA)

Reference Price

NLU1GU04CMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

1.65

5.5

null

null

Price N/A

More Details

NLU1GU04MUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

1.65

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :