Single Non-Inverting Buffer with TTL-Compatible Inputs

Favorite

Overview

The NLU1GT50 MiniGate™ is an advanced CMOS high speed non inverting buffer in ultra small footprint. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT50 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • Portable, wireless, computing, automotive
  • Portable, wireless, computing, automotive
  • General Purpose Logic
  • PDA, Cell Phones, Notebooks
  • Designed for 1.65 to 5.5 V VCC Operation
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V, VCC = 5.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Ultra Small Pb Free Package
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU1GT50MUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

CMOS

1.65

5.5

6.7

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :