Single Non-Inverting Buffer, TTL-Level

Favorite

Overview

The NLU1GT126 MiniGate™ is an advanced CMOS high speed non inverting buffer in ultra small footprint. The NLU1GT126 requires the 3 state control input (OE) to be set Low to place the output in the high impedance state. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT126 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.

  • ASIC FixesSimplified PCB RoutingGlue LogicSystem IntegrationVoltage Translation
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Ultra Small Pb Free Package
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLU1GT126AMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

3-State

1.65

5.5

5.5

8

Price N/A

More Details

NLU1GT126CMUTCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

3-State

1.65

5.5

5.5

8

$0.0683

More Details

NLU1GT126MUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

3-State

1.65

5.5

5.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :