NLU1G08: Single 2-Input AND Gate
Product Description
The NLU1G08 MiniGate™ is an advanced high speed CMOS 2 input AND gate in ultra small footprint. The NLU1G08 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
|
Features |
| |
|
-
High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
|
-
Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
|
-
Power Down Protection Provided on inputs
|
-
Balanced Propagation Delays
|
-
Overvoltage Tolerant (OVT) Input and Output Pins
|
-
Ultra Small Pb Free Package
|
|
|