Level Translator, 2-Bit, 140 Mbps, Enhanced Dual-Supply, Auto Sense

Favorite

Overview

The NLSX5012 is a 2-bit configurable dua-supply autosensing bidiretional level translator that does not require a direction control pin. The I/O Vcc- and I/O VL- ports are designed to track two different power supply rails, Vcc and VL respectively. Both the Vcc and the VL supply rails are configurable from 0.9V to 4.5V. This allows a logic signal on the VL side to be translated to either a higher or a lower logic voltage on the Vcd side, and vice-versa.The NLSX5012 offers the feature that the values of the VCC and VL supplies are independent. Design flexibility is maximized because VL can be set to a value either greater than or less than the VCC supply. In contrast, the majority of competitive auto sense translators have a restriction that the value of the VL supply must be equal to less than (VCC-0.4)V.The NLSX5012 has high output current capability, which allows the translator to drive high capacitive loads such as most high frequency EMI filters. Another feature of the NLSX5012 is that each I/O VLn and I/O VCCn channel cna function as either an input or an output.An Output Enable (EN) input is available to reduce the power consumption. The EN pin can be used to disable both I/O ports by putting them in 3-state which significantly reduces the supply current from both VCC and VL. The EN signal is referenced to the VL supply.

  • Mobile Phones, PDAs, Other Portable Devices
  • Wide VCC, VL Operating Range: 0.9 V to 4.5 V
  • VL and VCC are independent
    VL may be greater than, equal to, or less than VCC
  • High 100 pF Capacitive Drive Capability
  • HighSpeed with 140 Mb/s Guaranteed Date Rate for VCC, VL > 1.8 V
  • Low Bit to Bit Skew
  • Overvoltage Tolerant Enable and I/O Pins
  • Nonpreferential PowerUp Sequencing
  • PowerOff Protection
  • Small packaging: UDFN8, SO8, Micro8
  • These are PbFree Devices
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
Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSX5012DMR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

2

CMOS

0.9

4.5

11

0.02

Price N/A

More Details

NLSX5012DR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

2

CMOS

0.9

4.5

11

0.02

Price N/A

More Details

NLSX5012MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

CMOS

0.9

4.5

11

0.02

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :