Level Translator, 2-Bit, 20 Mbps, Dual-Supply

Active

Overview

The NLSX4373 is a 2-Bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.5V to 5.5V while VL supply rail is configurable from 1.5V to 5.5V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side and vice-versa. The NLSX4373 translator has open-drain outputs with integrated 10K Ohm pullup resistors on the I/O lines. The integrated pullup resistors are used to pullup the I/O lines to either VL or VCC. The NLSX4373 is an excellent match for open-drain applications such as the I2C communication bus.

  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation

  • Mobile Phones, PDAs, Cameras

  • Wide VCC Operating Range: 1.5V to 5.5V
    Wide VL Operating Range: 1.5V to 5.5V
  • High-Speed with 20 Mb/s Guaranteed Data Rates
  • Low BIt-to-bit skew
  • Small Packaging - 1.8 x 1.2 x 0.5mm UDFN8

Tools and Resources

Product services, tools and other useful resources related to NLSX4373
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
Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSX4373DMR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

2

CMOS

1.5

5.5

20

1

Price N/A

More Details

NLSX4373DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

2

CMOS

1.5

5.5

20

1

Price N/A

More Details

NLSX4373MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

CMOS

1.5

5.5

20

1

Price N/A

More Details

NLVSX4373DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

2

CMOS

1.5

5.5

20

1

Price N/A

More Details

NLVSX4373MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

CMOS

1.5

5.5

20

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.