8-Bit 100 Mb/s Configurable Dual-Supply Level Translator

Favorite

Overview

The NLSX3018 is a 8 bit configurable dual supply bidirectional level translator without a direction control pin. The I/O VCC- and I/O VL- ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to (VCC - 0.4) V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice versa. Both I/O ports are auto sensing not requiring a direction pin.

  • Cell phones
  • Digital Cameras
  • Digital Cameras
  • Video Cameras
  • Automotive / General Purpose
  • Wide Operating Range 1.3V to 4.5V
  • High-Speed with 100 Mb/s Guaranteed Data Rate for VL > 1.6V
  • Overvoltage Toerant Enable and I/O Pins
  • Small Packaging: 4.0 mm x 2.0 mm UQFN20
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
Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSX3018DTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

CMOS

0.9

4.5

6.5

20

Price N/A

More Details

NLSX3018DWR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

CMOS

0.9

4.5

6.5

20

Price N/A

More Details

NLSX3018MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-20

1

260

REEL

3000

N

8

CMOS

0.9

4.5

6.5

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :