2-Bit 100 Mbps Configurable Dual-Supply Level Translator

Favorite

Overview

The NLSX3012 is a 2 bit configurable dual-supply bidirectional level translator without a direction control pin. The I/O Vcc minus and I/O VL minus ports are designed to track two different power supply rails, Vcc and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to VCC minus 0.4V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and higher voltage logic signals on the VL side to be translated into lower voltage logic signals on the Vcc side. Both I/O ports are auto sensing; requiring no direction pin. The Output Enable input, when Low, disables both I/O ports by putting them in 3 state. This significantly reduces the supply currents from both Vcc and VL. The EN signal is designed to track VL.

  • Mobile Phones, PDAs, MP3 players
  • PC and Laptops
  • Wide Operating Range
  • Low Bit to Bit Skew
  • Overvoltage Tolerant Enable and I/O pins.
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
Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSX3012DMR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

2

CMOS

1.3

4.5

7.2

0.02

Price N/A

More Details

NLSX3012DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

2

CMOS

1.3

4.5

7.2

0.02

Price N/A

More Details

NLSX3012MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

CMOS

1.3

4.5

7.2

0.02

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :