8-Bit Dual-Supply Non-Inverting Level Translator

Favorite

Overview

The NLSV8T244 is a 8 bit configurable dual supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low voltage translation from the input An to the output Bn port.

  • Mobile Phones, PDAs, Other Portable Devices
  • VCCA and VCCB can be 0.9 V to 4.5 V
  • HighSpeed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Nonpreferential VCCA and VCCB Sequencing
  • Outputs at 3State until Active VCC is Reached
  • PowerOff Protection
  • Outputs Switch to 3State with VCCB at GND
  • UltraSmall Packaging: 4.0 mm x 2.0 mm UDFN20
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
Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSV8T244DTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

NLSV8T244DWR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

NLSV8T244MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-20

1

260

REEL

3000

N

8

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :