8-Bit Dual-Supply Inverting Level Translator

Last Shipments

Overview

The NLSV8T240 is a 8-bit configurable dual-supply bus buffer level translator. The input (A-) and output (B-) ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9V to 4.5V allowing universal low-voltage translation from the input (A-) to the output (B-) port.

  • Mobile Phones, PDAs, Other Portable Devices
  • Wide Operating Range
  • HighSpeed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Nonpreferential VCCA and VCCB Sequencing
  • Outputs at 3 State until Active VCC is Reached
  • PowerOff Protection
  • Outputs Switch to 3State with VCCB at GND
  • UltraSmall Packaging: 4.0 mm x 2.0 mm UDFN20

Tools and Resources

Product services, tools and other useful resources related to NLSV8T240MUTAG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSV8T240MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-20

1

260

REEL

3000

No

Unidirectional

8

CMOS

0.9

4.5

0.9

4.5

24

1

3.3

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.