Non-Inverting Level Translator

Favorite

Overview

The NLSV4T244 is a 4 bit configurable dual supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low voltage translation from the input An to the output Bn port.

  • Mobile Phones, PDAs, Other Portable Devices
  • VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is Reached
  • Power-Off Protection
  • Outputs Switch to 3-State with VCCB at GND
  • Ultra-Small Packaging: 1.7 mm x 2.0 mm UQFN12
  • This is a Pb-Free Device
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
Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSV4T244DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

4

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

NLSV4T244DTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

4

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

NLSV4T244MUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

N

4

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

NLVSV4T244MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

N

4

CMOS

0.9

4.5

3.3

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :