4-Bit Dual-Supply Inverting Level Translator

Obsolete

Overview

The NLSV4T240E is a 4-bit configurable dual-supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low-voltage translation from the input An to the output Bn port. The NLSV4T240E is similar to the NLSV4T240; however, it has enhanced power-off characteristics.

  • Mobile Phones, PDAs, Other Portable Devices
  • Wide VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • HighSpeed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Nonpreferential VCCA and VCCB Sequencing
  • Outputs at 3State until Active VCC is Reached
  • PowerOff Protection
  • Outputs Switch to 3State with VCCB at GND
  • UltraSmall Packaging: 1.7 mm x 2.0 mm UQFN12
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NLSV4T240E

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input Level

VCCA Min (V)

VCCA Max (V)

VCCB Min (V)

VCCB Max (V)

IO Max (mA)

ICC Max (μA)

tpd Max (ns)

Data Rate (Mbps)

TA Min (°C)

TA Max (°C)

Reference Price

NLSV4T240EDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Unidirectional

4

CMOS

0.9

4.5

0.9

4.5

24

1

3.3

-

-40

85

Price N/A

More Details

NLSV4T240EDTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

No

Unidirectional

4

CMOS

0.9

4.5

0.9

4.5

24

1

3.3

-

-40

85

Price N/A

More Details

NLSV4T240EMUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

No

Unidirectional

4

CMOS

0.9

4.5

0.9

4.5

24

1

3.3

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.