Dual 2-Bit Dual-Supply Non-Inverting Level Translator

Overview

The NLSV22T244 is a dual 2 bit configurable dual supply bus buffer level translator. The input ports A and the output ports B are designed to track two different power supply rails VCCA and VCCB. Both supply rails are configurable from 1.65 V to 3.6V allowing universal low voltage translation from the input port A to the output B port.

  • Portable Devices, Metering
  • Cell Phone, PDA, Meters
  • Wide VCCA and VCCB Operating Range: 1.65 V to 3.6 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 3.6 V
  • Non-preferential VCCA and VCCB Sequencing
  • Outputs at 3-State until Active VCC is reached
  • Power-Off Protection
  • Ultra-Small packaging: 1.7mm x 2.0 mm UQFN-12

Tools and Resources

Product services, tools and other useful resources related to NLSV22T244MUTAG

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.