Quad 2-Input NOR Gate

Favorite

Overview

The NLSF302 is an advanced high speed CMOS 2-input NOR gate fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.

  • Cell Phones
  • High Speed: tPD = 3.6ns (Typ) at VCC = 5 V
  • Low Noise: VOLP = 0.8 V (Max)
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2V to 5.5V Operating Range
  • Low Power Dissipation: ICC = 2?A (Max) at TA = 25 C
  • Function Compatible with Other Standard Logic Families
  • QFN-16 Package
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Chip Complexity: 40 FETs or 10 Equivalent Gates
  • Pb-Free Package is Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSF302MNR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

NOR

4

2

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :