Dual 4-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)

Favorite

Overview

The NLHV4051, NLHV4052, and NLHV4053 analog multiplexersare digitally−controlled analog switches. The NLHV4051 effectivelyimplements an SP8T solid state switch, the NLHV4052 a DP4T, andthe NLHV4053 a Triple SPDT. All three devices feature low ONimpedance and very low OFF leakage current. Control of analogsignals up to the complete supply voltage range can be achieved.

  • Triple Diode Protection on Control Inputs
  • Switch Function is Break Before Make
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Analog Voltage Range (VDD - VEE) = 3.0 to 18 V Note: VEE must be <= VSS
  • Linearized Transfer Characteristics
  • Low-noise - 12 nV/sqrt.Cycle, f <= 1.0 kHz Typical
  • Pin-for-Pin Replacement for CD4051, CD4052, and CD4053
  • For 4PDT Switch, See MC14551B
  • For Lower RON, Use the HC4051, HC4052, or HC4053 High-Speed CMOS Devices
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLHV4052DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

8

DP4T

10

500

3

18

Price N/A

More Details

NLHV4052DTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2

8

DP4T

10

500

3

18

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :