Single SPDT Analog Switch Single Supply, TTL Level

Favorite

Overview

The NLAST4599 is an advanced high speed CMOS single pole - double pole analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining low power dissipation. This switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

The device has been designed so the ON resistance (RON) is much lower and more linear over input voltage than RON of typical CMOS analog switches.

The channel select input is compatible with TTL levels.

The channel select input structure provides protection when voltages between 0 V and 5.5 V are applied, regardless of the supply voltage. This input structure helps prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 mA (Max) at TA = 25°C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V, CDM > 500 V
  • Chip Complexity: 38 FETs
  • Pb-Free Packages are Available
  • Select Pin Compatible with TTL Levels
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAST4599DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

2

SPDT

2

105

2

5.5

Price N/A

More Details

NLAST4599DTT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

1

2

SPDT

2

105

2

5.5

$0.1149

More Details

NLASTV4599DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

2

SPDT

2

105

2

5.5

Price N/A

More Details

NLVAST4599DTT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

1

2

SPDT

2

105

2

5.5

$0.182

More Details

Show More

1-25 of 25

Products per page

Jump to :