feedback
Rate this webpage

Need
Support?


NLAST4501: SPST Analog Switch Single Supply, TTL Level

Overview
Specifications
Packages
Datasheet: Single SPDT Analog Switch
Rev. 4 (102.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The NLAST4501 is an analog switch manufactured in sub-micron silicon-gate CMOS technology. It achieves very low RON while maintaining extremely low power dissipation. The device is a bilateral switch suitable for switching either analog or digital signals, which may vary from zero to full supply voltage.
The NLAST4501 is a low voltage, TTL (low threshold) compatible device, pin for pin compatible with the MAX4501.
The Enable pin is compatible with standard TTL level outputs when supply voltage is nominal 5.0 Volts. It is also over-voltage tolerant, making it a very useful logic level translator.
Features
 
  • Guaranteed RON of 32 W at 5.5 V
  • Low Power Dissipation: ICC = 2 µA
  • Low Threshold Enable pin TTL compatible at 5.0 Volts
  • TTL version and pin for pin with NLAS4501
  • Provides Voltage translation for many different voltage levels
    3.3 to 5.0 Volts, Enable pin may go as high as +5.5 Volts
    1.8 to 3.3 Volts
    1.8 to 2.5 Volts
  • Improved version of MAX4501 (at any voltage between 2 and 5.5 Volts)
  • Chip Complexity: FETs = 11
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAST4501DFT2G Active
Pb-free
Halide free
SPST Analog Switch Single Supply, TTL Level SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 Contact Sales Office
NLAST4501DTT1G Active
Pb-free
Halide free
SPST Analog Switch Single Supply, TTL Level TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 Contact Sales Office
NLAST4501DFT2 Last Shipments
SPST Analog Switch Single Supply, TTL Level SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000  
NLAST4501DTT1 Last Shipments
SPST Analog Switch Single Supply, TTL Level TSOP-5 / SOT-23-5 483 1 Tape and Reel 1  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Single SPDT Analog Switch
Rev. 4 (102.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     SPST Analog Switch Single Supply, TTL Level   1   1   SPST   2   30   2   5.5   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     SPST Analog Switch Single Supply, TTL Level   1   1   SPST   2   30   2   5.5   TSOP-5 / SOT-23-5 
Previously Viewed Products
Clear List