Product Description
The NLASB3157 is an advanced CMOS analog switch fabricated with silicon gate CMOS technology. It achieves very low propagation delay and R
DS(ON) resistances while maintaining CMOS low power dissipation. Analog and digital voltages that may vary across the full power supply range (from V
CC to GND). This device is a drop in replacement for the NC7SB3157. The control pins have overvoltage protection that allows voltages above V
CC up to 7.0 V to be present on the pins without damage or disruption of operation of the part, regardless of the operating voltage.
|
Features |
| |
|
-
High Speed: tPD = 1.0 ns (Typ) at VCC = 5.0 V
|
-
Low Power Dissipation: ICC = 2.0 uA (Max) at TA = 25C
|
-
Standard CMOS Logic Levels
|
-
High Bandwidth, Improved Linearity
|
-
Switches Standard NTSC/PAL Video, Audio, SPDIF and HDTV
|
-
May be used for Clock Switching, Data Mux'ing, etc.
|
|
|
-
Break Before Make Circuitry, Prevents Inadvertent Shorts
|
-
Can Switch Balanced Signal Pairs, e.g. LVDS > 200 Bits/Sec
|
-
Latchup Performance Exceeds 300 mA
|
-
Pin for Pin Drop in for NC7SB3157
|
-
Tiny SC88 Package Only 2.0 x 2.1 mm
|
-
ESD Performance: HBM > 2000 V; MM > 200 V
|
-
Pb-Free Package is Available
|
|
Applications |
- Cell Phones
- PDAs
- Portable MP3 Players
|