Analog Switch, DP3T, for USB / UART / Data Multiplexing

Favorite

Overview

The NLAS8252 is a DP3T switch for combined UART and USB 2.0 full speed data applications. It allows portable systems to use a single external port to transmit and receive signals to and from three separate locations within the portable system. It is comprised of two switches, each with a single common I/O that alternates between 3 terminals. They are operated together to allow three data sources, such as a USB or UART transceiver, to pass differential data through a shared USB connector port. The NLAS8252 features low RON: 4 Ω (max) at 4.2 V VCC, 5 Ω (typ) at a 3.3 V VCC. It also features low CON, less than 30 pF (max) across the supply voltage range. This performance makes it ideal for USB full speed applications that require both low RON and CON for effective signal transmission. The NLAS8252 is capable of accepting control input signals down to 1.4 V, over a range of VCC supply voltages with minimal leakage current. The NLAS8252 is offered in a lead-free, 12 pin, 1.7 x 2.0 x 0.5 mm, UQFN package.

  • USB port sharing between USB/UART/Data
  • Cell phone applications sharing IO ports between multiple data signals
  • RON: 4 Ohms Max @ VCC = 4.2 V
  • CON: < 20 pF @ VCC = 3.3 V
  • OVT Protection up to 5.25 V on Common Pins
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS8252MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

N

2

2

DPDT

1

8.6

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :